Link-Belt TSP3009 Take-up Frames Bearing Parts & Kits - TSP3009
Part #:10411337
Catalog #:TSP3009
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | TSP Take-up Frames | Travel Length (in): | 9 in |
| Mounting Pad Height (in): | 1/4 in | Frame Material: | Stainless Steel |
| Centerline of Frame to Bottom of Mounting Pad (in): | 5 1/4 in | Frame Bolt Hole Spacing in Width Direction (in): | 4 in |
| Product: | TSP Take-up Frames | Maximum Mounting Plate Bolt Hole Spacing (in): | 8 11/16 in |
| Mounting Pad Width (in): | 2 27/32 in | Frame Bolt Hole Spacing (in): | 10 1/8 in |
| Frame Type: | T-Frame Protected Screw for Pillow Block Mounting | Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 2 1/4 in |
| Mounting Bolt Size (in): | 5/8 in | Adjusting Screw Thread Size (in): | 7/8 - 9 NC in |
| Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Pillow Block Mounting | Frame Length (in): | 15 1/8 in |
| Mounting Plate Width (in): | 1 1/2 in | Mounting Plate Bolt Size (in): | 5/8 in |
| Mounting Plate Length (in): | 10 in | Minimum Mounting Plate Bolt Hole Spacing (in): | 5 9/16 in |
| Adjusting Screw Square Drive (in): | 1/2 in |
General Specifications
| UPC: | 662327983376 | Weight: | 13.40 LB |

