Rexnord ZAT49 Take-up Frames Bearing Parts & Kits - ZAT49KIT
Part #:10978729
Catalog #:ZAT49KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | ZAT Take-up Frames | Bearing Type: | NO BEARING |
| Bearing Housing: | TUFR CP FACE MT SC 4 9IN | Frame Material: | Welded Steel |
| Travel Length (in): | 9 in | Frame Type: | Center Pull Side Mount Frame |
| Bearing Housing Material: | STEEL | Housing Coating: | POWDER COATED |
| Frame Length (in): | 15.875 in | Size Code: | 4 |
| Series: | ZAT Take-up Frames | Frame Height (in): | 3.625 in |
| Frame Width (in): | 5.1875 in | Bearing Brand: | REX ROLLER BEARING |
| Take-up Frame Assembly Type: | Center Pull Side Mounted |
General Specifications
| UPC: | 782935472335 | Weight: | 12.00 LB |

