Rexnord ZAT69 Take-up Frames Bearing Parts & Kits - ZAT69KIT
Part #:10980575
Catalog #:ZAT69KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Length (in): | 17 in | Take-up Frame Assembly Type: | Center Pull Side Mounted |
| Product: | ZAT Take-up Frames | Frame Height (in): | 3.875 in |
| Bearing Brand: | REX ROLLER BEARING | Frame Type: | Center Pull Side Mount Frame |
| Bearing Housing: | TUFR CP FACE MT SC 6 9IN | Size Code: | 6 |
| Frame Material: | Welded Steel | Housing Coating: | POWDER COATED |
| Frame Width (in): | 5.8125 in | Travel Length (in): | 9 in |
| Series: | ZAT Take-up Frames | Bearing Type: | NO BEARING |
| Bearing Housing Material: | STEEL |
General Specifications
| UPC: | 782935476067 | Weight: | 17.00 LB |

