Rexnord ZAT912 Take-up Frames Bearing Parts & Kits - ZAT912KIT
Part #:10980759
Catalog #:ZAT912KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Material: | Welded Steel | Travel Length (in): | 12 in |
| Series: | ZAT Take-up Frames | Frame Width (in): | 8.125 in |
| Housing Coating: | POWDER COATED | Frame Type: | Center Pull Side Mount Frame |
| Size Code: | 9 | Take-up Frame Assembly Type: | Center Pull Side Mounted |
| Product: | ZAT Take-up Frames | Bearing Brand: | REX ROLLER BEARING |
| Frame Height (in): | 4.875 in | Bearing Housing Material: | STEEL |
| Bearing Housing: | TUFR CP FACE MT SC 9 12IN | Frame Length (in): | 23 in |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 782935476098 | Weight: | 47.00 LB |

