Rexnord ZNT1130 Take-up Frames Bearing Parts & Kits - ZNT1130KIT
Part #:10980787
Catalog #:ZNT1130KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | ZNT Protected Screw Take-up Frames | Frame Length (in): | 56.5 in |
| Bearing Housing: | TUFR TA BASE MT SC 11 30IN | Bearing Type: | NO BEARING |
| Frame Material: | Welded Steel | Bearing Brand: | REX ROLLER BEARING |
| Frame Width (in): | 6.375 in | Bearing Housing Material: | STEEL |
| Housing Coating: | POWDER COATED | Take-up Frame Assembly Type: | Protected Screw Type |
| Allowable Working Load (2/3 Yield Strength) (lb): | 15,600 lb | Frame Type: | Protected Screw Take-up Frame |
| Product: | ZNT Protected Screw Take-up Frames | Travel Length (in): | 30 in |
| Size Code: | 11 | Frame Height (in): | 14.5 in |
General Specifications
| UPC: | 782935476197 | Weight: | 186.00 LB |

