Rexnord ZNT612 Take-up Frames Bearing Parts & Kits - ZNT612KIT
Part #:10978734
Catalog #:ZNT612KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Housing Material: | STEEL | Allowable Working Load (2/3 Yield Strength) (lb): | 3,000 lb |
| Frame Length (in): | 28.5 in | Series: | ZNT Protected Screw Take-up Frames |
| Bearing Type: | NO BEARING | Product: | ZNT Protected Screw Take-up Frames |
| Bearing Brand: | REX ROLLER BEARING | Frame Material: | Welded Steel |
| Frame Height (in): | 8.25 in | Take-up Frame Assembly Type: | Protected Screw Type |
| Size Code: | 6 | Housing Coating: | POWDER COATED |
| Travel Length (in): | 12 in | Bearing Housing: | TUFR TA BASE MT SC 6 12IN |
| Frame Type: | Protected Screw Take-up Frame | Frame Width (in): | 3.8125 in |
General Specifications
| UPC: | 782935472342 | Weight: | 32.00 LB |

