Rexnord ZNT812 Take-up Frames Bearing Parts & Kits - ZNT812KIT
Part #:10980945
Catalog #:ZNT812KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Width (in): | 3.9375 in | Bearing Type: | NO BEARING |
| Take-up Frame Assembly Type: | Protected Screw Type | Bearing Housing Material: | STEEL |
| Frame Type: | Protected Screw Take-up Frame | Series: | ZNT Protected Screw Take-up Frames |
| Frame Material: | Welded Steel | Housing Coating: | POWDER COATED |
| Product: | ZNT Protected Screw Take-up Frames | Bearing Brand: | REX ROLLER BEARING |
| Frame Height (in): | 9.125 in | Travel Length (in): | 12 in |
| Frame Length (in): | 30.5 in | Bearing Housing: | TUFR TA BASE MT SC 8 12IN |
| Size Code: | 8 | Allowable Working Load (2/3 Yield Strength) (lb): | 4,400 lb |
General Specifications
| UPC: | 782935476685 | Weight: | 38.00 LB |

