McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1/2 N SB
Part #:2021272000
Catalog #:CCFE 1/2 N SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Crown Radius: | 6 |
| Roller Diameter (in): | 0.5 in | Bushing Length (in): | 0.25 in |
| Minimum Thread Length (in): | 0.25 in | Bushing Diameter (in): | 0.25 in |
| Roller Width (in): | 0.344 in | Stud Length (in): | 0.5 in |
| Hex Socket (in): | 0.125 in | Eccentricity (in): | 0.01 in |
| Stud Diameter (in): | 0.19 in | Weight (kg): | 0.01 kg |
Technical Specifications
| Dynamic Radial Rating: | 620 | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Limiting Speed: | 11,500 |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 720 |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 620 lb |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 15 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166030315 | Weight: | 0.03 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

