McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFE 1 3/8 SB
Part #:2131212000
Catalog #:CCFE 1 3/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Crown Radius: | 14 |
| Roller Diameter (in): | 1.375 in | Bushing Length (in): | 0.625 in |
| Roller Width (in): | 0.75 in | Bushing Diameter (in): | 0.687 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 1.25 in |
| Stud Diameter (in): | 0.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Eccentricity (in): | 0.03 in | Hex Socket (in): | 0.25 in |
| Minimum Thread Length (in): | 0.63 in | Weight (kg): | 0.16 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,200 |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 3,930 |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 3,930 lb |
| Static Load Rating: | 2,300 | Roller Shape: | Crowned |
| Stud Type: | Standard Stud with Eccentric Bushing | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166035211 | Weight: | 0.36 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

