McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCFE 1 1/8 S
Part #:2111210000
Catalog #:CCFE 1 1/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Crown Radius: | 12 |
| Roller Diameter (in): | 1.125 in | Bushing Length (in): | 0.5 in |
| Eccentricity (in): | 0.03 in | Stud Diameter (in): | 0.4275 in |
| Roller Width (in): | 0.625 in | Lubrication Fitting Size (in): | 0.1875 in |
| Minimum Thread Length (in): | 0.5 in | Stud Length (in): | 1 in |
| Bushing Diameter (in): | 0.625 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.1 kg |
Technical Specifications
| Limiting Speed: | 3,400 | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 2,225 | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Crowned |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 2,225 lb | Static Load Rating: | 1,800 |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166106362 | Weight: | 0.21 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

