McGill CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CCF 3 1/4 S
Part #:2321110000
Catalog #:CCF 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Crown Radius: | 30 | Threads: | 1 1/4-12 |
| Roller Diameter (in): | 3.25 in | Lubrication Fitting Size (in): | 0.25 in |
| Minimum Thread Length (in): | 1.25 in | Stud Length (in): | 2.5 in |
| Roller Width (in): | 1.75 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Diameter (in): | 1.25 in | Weight (kg): | 2.17 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Adjustment: | None | Dynamic Radial Rating: | 15,720 |
| Limiting Speed: | 880 | O.D. Configuration: | Crowned |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 18,000 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039684 | Weight: | 4.79 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

