McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 26A SB
Part #:1626152601
Catalog #:MCFR 26A SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Hex Socket (mm): | 5 mm | Overall Length (mm): | 36 mm |
| Stud Length (mm): | 23 mm | Minimum Thread Length (in): | 13 in |
| Roller Width (mm): | 12 mm | Stud Diameter (mm): | 10 mm |
| Reamed Hole (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Limiting Speed: | 13,500 | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Dynamic Radial Rating: | 1,169 |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 6,050 |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 6,050 |
| Industry Standard: | JIS | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166018139 | Weight: | 0.18 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

