McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 26 SB
Part #:1626165001
Catalog #:MCFRE 26 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Bushing Length (mm): | 10 mm | Hex Socket (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Stud Diameter (mm): | 10 mm |
| Bushing Diameter (mm): | 13 mm | Stud Length (mm): | 23 mm |
| Lubrication Fitting Size (mm): | 4 mm | Roller Width (mm): | 12 mm |
| Reamed Hole (mm): | 4 mm | Eccentricity (mm): | 0.5 mm |
| Minimum Thread Length (in): | 12 in | Weight (kg): | 0.09 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Caged | Hex/Slot: | Hex Hole |
| Limiting Speed: | 13,500 | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 1,169 | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 6,050 | Platform: | CAMROL® |
| Static Load Rating: | 6,050 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166086527 | Weight: | 0.19 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

