McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 72 SB
Part #:1672035001
Catalog #:MCFE 72 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Bushing Length (mm): | 22 mm | Lubrication Fitting Size (mm): | 8 mm |
| Bushing Diameter (mm): | 28 mm | Stud Diameter (mm): | 24 mm |
| Eccentricity (mm): | 1 mm | Minimum Thread Length (in): | 25 in |
| Overall Length (mm): | 80 mm | Roller Width (mm): | 29 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 49.5 mm |
| Hex Socket (mm): | 14 mm | Weight (kg): | 1.08 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Dynamic Radial Rating: | 8,732 |
| Hex/Slot: | Hex Hole | O.D. Configuration: | Crowned |
| Limiting Speed: | 2,100 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 2,460 lb | Platform: | CAMROL® |
| Roller Shape: | Crowned | Industry Standard: | DIN |
| Static Load Rating: | 65,400 | Static Track Roller Load Rating: | 65,400 |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 46,580 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166026509 | Weight: | 2.37 LB |
| Packaged Length: | 3.26 IN | Packaged Width: | 3.26 IN |
| Packaged Height: | 4.13 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

