McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFRE 16
Part #:1616160000
Catalog #:MCFRE 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Overall Length (mm): | 28 mm | Bushing Diameter (mm): | 9 mm |
| Stud Diameter (mm): | 6 mm | Lubrication Fitting Size (mm): | 4 mm |
| Minimum Thread Length (in): | 9 in | Reamed Hole (mm): | 4 mm |
| Bushing Length (mm): | 7 mm | Stud Length (mm): | 16 mm |
| Eccentricity (mm): | 0.5 mm | Roller Width (mm): | 11 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Limiting Speed: | 19,500 | Hex/Slot: | Screwdriver Slot |
| Sealing: | Unsealed | Adjustment: | Eccentric Bushing |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 771 |
| Rolling Element: | Needle Roller - Caged | Series: | Metric CAMROL® |
| Dynamic Track Roller Load Rating (N): | 3,430 N | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 2,350 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 2,350 | Roller Shape: | Crowned |
| Industry Standard: | DIN / JIS | Clamping Torque (Nm): | 3 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,120 N |
General Specifications
| UPC: | 726166081829 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

