McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 22 S
Part #:1622011001
Catalog #:MCF 22 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Minimum Thread Length (in): | 12 in |
| Overall Length (mm): | 36 mm | Stud Diameter (mm): | 10 mm |
| Roller Width (mm): | 12 mm | Reamed Hole (mm): | 4 mm |
| Stud Length (mm): | 23 mm | Weight (kg): | 0.07 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Limiting Speed: | 9,000 | Hex/Slot: | Screwdriver Slot |
| Dynamic Track Roller Load Rating (N): | 7,850 N | Adjustment: | None |
| Dynamic Radial Rating: | 1,765 | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Static Track Roller Load Rating: | 10,400 |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 10,400 | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 9,410 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166015886 | Weight: | 0.15 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

