McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFRE 22 S
Part #:1622161001
Catalog #:MCFRE 22 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Reamed Hole (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Bushing Length (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Overall Length (mm): | 36 mm | Eccentricity (mm): | 0.5 mm |
| Roller Width (mm): | 12 mm | Bushing Diameter (mm): | 13 mm |
| Stud Diameter (mm): | 10 mm | Minimum Thread Length (in): | 12 in |
| Weight (kg): | 0.05 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Limiting Speed: | 13,500 | Adjustment: | Eccentric Bushing |
| Series: | Metric CAMROL® | Dynamic Radial Rating: | 1,169 |
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Load Rating: | 6,050 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 6,050 | Industry Standard: | DIN |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166085919 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

