McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFE 40A S
Part #:1640032201
Catalog #:MCFE 40A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Roller Width (mm): | 20 mm | Reamed Hole (mm): | 6 mm |
| Bushing Diameter (mm): | 22 mm | Stud Length (mm): | 36.5 mm |
| Bushing Length (mm): | 16 mm | Stud Diameter (mm): | 18 mm |
| Lubrication Fitting Size (mm): | 6 mm | Overall Length (mm): | 58 mm |
| Minimum Thread Length (in): | 20 in | Eccentricity (mm): | 1 mm |
| Weight (kg): | 0.28 kg |
Technical Specifications
| Dynamic Radial Rating: | 4,366 | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Hex/Slot: | Screwdriver Slot | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Adjustment: | Eccentric Bushing |
| Limiting Speed: | 3,300 | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 32,200 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 32,200 | Roller Shape: | Crowned |
| Industry Standard: | JIS | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 23,240 N | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166021399 | Weight: | 0.62 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

