McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 52 S
Part #:1652011001
Catalog #:MCF 52 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Minimum Thread Length (in): | 21 in | Roller Width (mm): | 24 mm |
| Stud Diameter (mm): | 20 mm | Overall Length (mm): | 66 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Length (mm): | 40.5 mm |
| Oil Hole Center (mm): | 9 mm | Weight (kg): | 0.53 kg |
Technical Specifications
| Dynamic Radial Rating: | 5,776 | Hex/Slot: | Screwdriver Slot |
| Adjustment: | None | Limiting Speed: | 2,600 |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 25,690 N | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 46,700 | Industry Standard: | DIN |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 46,700 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 30,790 N |
General Specifications
| UPC: | 726166023386 | Weight: | 1.17 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.70 IN | Country of Origin: | China |

