McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 7/8 SB CR
Part #:2080185000
Catalog #:CF 7/8 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.875 in |
| Hex Socket (in): | 0.1875 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.375 in | Oil Hole Diameter (in): | 0.094 in |
| Roller Width (in): | 0.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 0.875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.38 in | Weight (kg): | 0.05 kg |
Technical Specifications
| Series: | CRES CAMROL® | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Dynamic Radial Rating: | 1,500 | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Limiting Speed: | 5,400 |
| Material: | 440C Stainless Steel | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Static Load Rating: | 1,580 |
| Dynamic Load Rating (lb): | 1,490 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166118235 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

