McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 SB CR
Part #:2100185000
Catalog #:CF 1 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Oil Hole Diameter (in): | 0.094 in | Oil Hole Center (in): | 0.25 in |
| Stud Diameter (in): | 0.4375 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Minimum Thread Length (in): | 0.5 in | Hex Socket (in): | 0.25 in |
| Stud Length (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.07 kg |
Technical Specifications
| Dynamic Radial Rating: | 1,800 | Series: | CRES CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Limiting Speed: | 4,800 | Adjustment: | None |
| Material: | 440C Stainless Steel | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 2,000 lb | Static Load Rating: | 3,060 |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166118266 | Weight: | 0.15 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

