McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1 SB CR
Part #:2100285000
Catalog #:CFE 1 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1 in |
| Roller Width (in): | 0.625 in | Stud Length (in): | 1 in |
| Eccentricity (in): | 0.03 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Diameter (in): | 0.625 in | Stud Diameter (in): | 0.4375 in |
| Bushing Length (in): | 0.5 in | Hex Socket (in): | 0.25 in |
| Minimum Thread Length (in): | 0.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 4,800 |
| Series: | CRES CAMROL® | Dynamic Radial Rating: | 2,225 |
| Material: | 440C Stainless Steel | Static Load Rating: | 2,040 |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 2,000 lb | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 250 lbs |
General Specifications
| UPC: | 726166121723 | Weight: | 0.17 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

