McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CFE 1 3/4 SB CR
Part #:2160285000
Catalog #:CFE 1 3/4 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Stud Length (in): | 1.75 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.3125 in |
| Stud Diameter (in): | 0.75 in | Roller Width (in): | 1 in |
| Bushing Diameter (in): | 1 in | Eccentricity (in): | 0.03 in |
| Minimum Thread Length (in): | 0.88 in | Weight (kg): | 0.42 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 6,000 |
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| Limiting Speed: | 2,200 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Series: | CRES CAMROL® |
| Material: | 440C Stainless Steel | Static Load Rating: | 5,550 |
| Platform: | CAMROL® | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 5,730 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 1,250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166121662 | Weight: | 0.93 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

