McGill CAMROL® Cylindrical 440C Stainless Steel CRES Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 1 7/8 SB CR
Part #:2170185000
Catalog #:CF 1 7/8 SB CR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Hex Socket (in): | 0.3125 in |
| Roller Width (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.75 in | Stud Length (in): | 1.75 in |
| Minimum Thread Length (in): | 0.88 in | Weight (kg): | 0.61 kg |
Technical Specifications
| Series: | CRES CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Dynamic Radial Rating: | 6,000 | Limiting Speed: | 2,000 |
| Material: | 440C Stainless Steel | Static Load Rating: | 5,550 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 5,730 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166118433 | Weight: | 1.34 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

