McGill CAMROL® Cylindrical Cam Follower - Stud Mount Roller - Hex Hole - Sealed - BCFE 7/8 SB
Part #:2085212000
Catalog #:BCFE 7/8 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.375 in |
| Minimum Thread Length (in): | 0.38 in | Bushing Length (in): | 0.5 in |
| Bushing Diameter (in): | 0.5 in | Stud Length (in): | 0.875 in |
| Eccentricity (in): | 0.015 in | Roller Width (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Hex Socket (in): | 0.1875 in |
| Weight (kg): | 0.04 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Rolling Element: | Selflube Bushing |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Sealing: | Sealed | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 95 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032968 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

