McGill CAMROL® Cylindrical Heavy Duty Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Shielded - MCFD 72 X
Part #:1672330100
Catalog #:MCFD 72 X
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Stud Length (mm): | 49.5 mm | Overall Length (mm): | 80 mm |
| Oil Hole Diameter (mm): | 4 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 11 mm |
| Roller Width (mm): | 29 mm | Stud Diameter (mm): | 24 mm |
| Minimum Thread Length (in): | 25 in | Weight (kg): | 1.17 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 46,000 N |
| Series: | Heavy Duty Metric CAMROL® | Adjustment: | None |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 10,342 |
| Rolling Element: | Cylindrical Roller | Sealing: | Shielded |
| Limiting Speed: | 2,100 | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 65,400 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 57,000 |
| Dynamic Load Rating (N): | 64,000 N | Clamping Torque (Nm): | 216 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166027148 | Weight: | 2.57 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

