McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1 1/2 B
Part #:2140202000
Catalog #:CFE 1 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Stud Diameter (in): | 0.625 in | Eccentricity (in): | 0.03 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Bushing Length (in): | 0.75 in | Bushing Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 0.875 in |
| Hex Socket (in): | 0.3125 in | Lubrication Fitting Size (in): | 0.1875 in |
| Weight (kg): | 0.26 kg |
Technical Specifications
| Dynamic Radial Rating: | 4,840 | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Limiting Speed: | 2,500 | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 5,640 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 4,840 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 650 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035587 | Weight: | 0.58 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

