McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 1 7/8 B
Part #:2170202000
Catalog #:CFE 1 7/8 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.875 in |
| Stud Diameter (in): | 0.75 in | Hex Socket (in): | 0.3125 in |
| Minimum Thread Length (in): | 0.88 in | Stud Length (in): | 1.75 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 1 in |
| Eccentricity (in): | 0.03 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Diameter (in): | 1 in | Weight (kg): | 0.47 kg |
Technical Specifications
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Limiting Speed: | 2,000 | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Dynamic Radial Rating: | 6,385 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 6,385 lb |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 7,920 |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166037000 | Weight: | 1.03 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

