McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFE 4 B
Part #:2400202000
Catalog #:CFE 4 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Lubrication Fitting Size (in): | 0.25 in | Minimum Thread Length (in): | 1.5 in |
| Stud Diameter (in): | 1.4 in | Roller Width (in): | 2.25 in |
| Bushing Diameter (in): | 2 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Length (in): | 3.5 in | Hex Socket (in): | 0.75 in |
| Eccentricity (in): | 0.06 in | Weight (kg): | 4.64 kg |
Technical Specifications
| Dynamic Radial Rating: | 22,800 | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 700 | Series: | Inch CAMROL® |
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 25,000 |
| Dynamic Load Rating (lb): | 29,985 lb | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 Equivalent | Clamping Torque (in-lbf): | 5,000 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166040246 | Weight: | 10.23 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN |

