McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 3 1/2 SB
Part #:2340112000
Catalog #:CF 3 1/2 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Hex Socket (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Roller Width (in): | 2 in | Lubrication Fitting Size (in): | 0.25 in |
| Stud Length (in): | 2.75 in | Stud Diameter (in): | 1.375 in |
| Minimum Thread Length (in): | 1.38 in | Weight (kg): | 2.74 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Limiting Speed: | 820 | Dynamic Radial Rating: | 22,800 |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Static Load Rating: | 21,300 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 22,800 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 4,200 lbs |
General Specifications
| UPC: | 726166039899 | Weight: | 6.04 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

