McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CF 5 S
Part #:2500110000
Catalog #:CF 5 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 2-12 | Roller Diameter (in): | 5 in |
| Roller Width (in): | 2.75 in | Stud Length (in): | 5.0625 in |
| Lubrication Fitting Size (mm): | 1/4 N.P.T. mm | Minimum Thread Length (in): | 2.56 in |
| Lubrication Fitting Size (in): | 1/4 N.P.T. in | Stud Diameter (in): | 2 in |
| Weight (kg): | 8.53 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 575 |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Dynamic Radial Rating: | 46,575 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 46,575 lb |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 50,700 | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166042080 | Weight: | 18.81 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

