McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 9/16
Part #:2030100000
Catalog #:CF 9/16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5625 in |
| Minimum Thread Length (in): | 0.25 in | Lubrication Fitting Size (in): | 0.125 in |
| Lubrication Fitting Size (mm): | 0.125 mm | Stud Length (in): | 0.625 in |
| Stud Diameter (in): | 0.19 in | Roller Width (in): | 0.375 in |
| Weight (kg): | 0.01 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 680 | Series: | Inch CAMROL® |
| Sealing: | Unsealed | Limiting Speed: | 10,000 |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 790 |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 680 lb | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 15 lbs | Ability to Relubricate: | No |
General Specifications
| UPC: | 726166030469 | Weight: | 0.03 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

