McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 1 3/8
Part #:2130100000
Catalog #:CF 1 3/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.375 in |
| Roller Width (in): | 0.75 in | Stud Length (in): | 1.25 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Thread Length (in): | 0.63 in |
| Lubrication Fitting Size (in): | 0.1875 in | Oil Hole Center (in): | 0.313 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.5 in |
| Weight (kg): | 0.17 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Sealing: | Unsealed |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 2,800 |
| Adjustment: | None | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 3,930 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 3,930 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 2,300 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034931 | Weight: | 0.37 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

