McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 1/2 N S
Part #:2020165000
Catalog #:CF 1/2 N S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Lubrication Fitting Size (in): | 0.125 in | Roller Width (in): | 0.344 in |
| Minimum Thread Length (in): | 0.25 in | Stud Length (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.125 mm | Stud Diameter (in): | 0.19 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Sealing: | Sealed |
| Limiting Speed: | 11,500 | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 620 | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 620 lb |
| Static Load Rating: | 720 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 15 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166029661 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

