McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 2 1/2 S
Part #:2240110000
Catalog #:CF 2 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 1 in |
| Minimum Thread Length (in): | 1.13 in | Roller Width (in): | 1.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 2.25 in |
| Weight (kg): | 1.08 kg |
Technical Specifications
| Limiting Speed: | 1,100 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 11,720 |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Sealing: | Sealed | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 11,720 lb | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 10,300 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038267 | Weight: | 2.37 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

