McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 4 S
Part #:2400110000
Catalog #:CF 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/2-12 | Roller Diameter (in): | 4 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 1.5 in | Roller Width (in): | 2.25 in |
| Stud Length (in): | 3.5 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Weight (kg): | 4.22 kg |
Technical Specifications
| Dynamic Radial Rating: | 22,800 | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 700 |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 25,000 |
| Roller Shape: | Cylindrical | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 29,985 lb | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 5,000 lbs |
General Specifications
| UPC: | 726166040192 | Weight: | 9.31 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

