McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - MCFR 30 BX
Part #:1630153100
Catalog #:MCFR 30 BX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Stud Diameter (mm): | 12 mm | Oil Hole Diameter (mm): | 3 mm |
| Oil Hole Center (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Reamed Hole (mm): | 6 mm | Hex Socket (mm): | 6 mm |
| Stud Length (mm): | 25 mm | Minimum Thread Length (in): | 14 in |
| Overall Length (mm): | 40 mm | Roller Width (mm): | 14 mm |
| Weight (kg): | 0.11 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 1,542 | Limiting Speed: | 9,600 |
| Dynamic Track Roller Load Rating (N): | 6,860 N | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 8,050 | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 8,050 | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (N): | 8,240 N |
| Clamping Torque (Nm): | 22 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166019020 | Weight: | 0.25 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

