McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 26 SBX
Part #:1626015101
Catalog #:MCF 26 SBX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Roller Width (mm): | 12 mm | Hex Socket (mm): | 4 mm |
| Stud Length (mm): | 23 mm | Lubrication Fitting Size (mm): | 4 mm |
| Reamed Hole (mm): | 4 mm | Stud Diameter (mm): | 10 mm |
| Minimum Thread Length (in): | 12 in | Overall Length (mm): | 36 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Dynamic Radial Rating: | 1,765 |
| Dynamic Track Roller Load Rating (N): | 7,850 N | Series: | Metric CAMROL® |
| Adjustment: | None | Limiting Speed: | 9,000 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 10,400 | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 10,400 | Dynamic Load Rating (N): | 9,410 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166017644 | Weight: | 0.18 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

