McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 40 SX
Part #:1640011101
Catalog #:MCF 40 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Oil Hole Diameter (mm): | 3 mm | Lubrication Fitting Size (mm): | 6 mm |
| Oil Hole Center (mm): | 8 mm | Reamed Hole (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Roller Width (mm): | 20 mm |
| Stud Diameter (mm): | 18 mm | Stud Length (mm): | 36.5 mm |
| Minimum Thread Length (in): | 19 in | Weight (kg): | 0.3 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Limiting Speed: | 3,300 | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Dynamic Radial Rating: | 4,366 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 32,200 |
| Static Load Rating: | 32,200 | Clamping Torque (Nm): | 85 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 23,240 N |
General Specifications
| UPC: | 726166020880 | Weight: | 0.66 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

