McGill CAMROL® Cylindrical Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 47 SX
Part #:1647151101
Catalog #:MCFR 47 SX
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Stud Diameter (mm): | 20 mm | Stud Length (mm): | 40.5 mm |
| Lubrication Fitting Size (mm): | 8 mm | Overall Length (mm): | 66 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Diameter (mm): | 4 mm |
| Roller Width (mm): | 24 mm | Oil Hole Center (mm): | 9 mm |
| Minimum Thread Length (in): | 21 in | Weight (kg): | 0.46 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 17,750 N | Sealing: | Sealed |
| Series: | Metric CAMROL® | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 3,900 | Dynamic Radial Rating: | 3,991 |
| Adjustment: | None | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 29,800 | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 29,800 |
| Industry Standard: | DIN | Dynamic Load Rating (N): | 21,280 N |
| Clamping Torque (Nm): | 118 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166022778 | Weight: | 1.01 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 2.90 IN | Country of Origin: | China |

