McGill Heavy Stud CAMROL® Crowned Inch Cam Follower - Stud Mount Roller - Hex Hole - Sealed - CCFH 11/16 SB
Part #:2051512000
Catalog #:CCFH 11/16 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/16-24 | Roller Diameter (in): | 0.6875 in |
| Stud Diameter (in): | 0.3125 in | Stud Length (in): | 0.75 in |
| Roller Width (in): | 0.4375 in | Minimum Thread Length (in): | 0.31 in |
| Weight (kg): | 0.03 kg |
Technical Specifications
| Limiting Speed: | 8,300 | Series: | Inch CAMROL® |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Dynamic Load Rating (lb): | 955 lb |
| Stud Type: | Heavy Stud | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 2,480 |
| Lubrication Hole Location: | Stud side | Clamping Torque (in-lbf): | 90 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166031633 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

