McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 1/2 B
Part #:2020502000
Catalog #:CFH 1/2 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.5 in |
| Roller Width (in): | 0.375 in | Stud Length (in): | 0.625 in |
| Minimum Thread Length (in): | 0.25 in | Stud Diameter (in): | 0.25 in |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Limiting Speed: | 11,500 | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 680 lb |
| Platform: | CAMROL® | Static Load Rating: | 600 |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166029920 | Weight: | 0.05 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

