McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 1 5/8 B
Part #:2150502000
Catalog #:CFH 1 5/8 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.625 in |
| Lubrication Fitting Size (mm): | 3/16 mm | Oil Hole Center (in): | 0.375 in |
| Oil Hole Diameter (in): | 0.094 in | Stud Length (in): | 1.5 in |
| Stud Diameter (in): | 0.875 in | Roller Width (in): | 0.875 in |
| Minimum Thread Length (in): | 0.75 in | Lubrication Fitting Size (in): | 3/16 in |
| Weight (kg): | 0.34 kg |
Technical Specifications
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Hex/Slot: | Hex Hole |
| Limiting Speed: | 2,350 | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 4,840 lb | Tolerance Class: | P0 Equivalent |
| Stud Type: | Heavy Stud | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Static Load Rating: | 11,200 |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166036201 | Weight: | 0.75 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

