McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Hex Hole - CFH 1 7/8 B
Part #:2170502000
Catalog #:CFH 1 7/8 B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 1.875 in |
| Stud Diameter (in): | 1 in | Minimum Thread Length (in): | 0.88 in |
| Lubrication Fitting Size (in): | 3/16 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Center (in): | 0.4375 in | Stud Length (in): | 1.75 in |
| Roller Width (in): | 1 in | Oil Hole Diameter (in): | 0.094 in |
| Weight (kg): | 0.52 kg |
Technical Specifications
| Limiting Speed: | 2,000 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 15,840 | Stud Type: | Heavy Stud |
| Dynamic Load Rating (lb): | 6,385 lb | Tolerance Class: | P0 Equivalent |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166037048 | Weight: | 1.15 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

