McGill Heavy Stud CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFH 1 1/2
Part #:2140500000
Catalog #:CFH 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Lubrication Fitting Size (in): | 3/16 in | Lubrication Fitting Size (mm): | 3/16 mm |
| Oil Hole Center (in): | 0.375 in | Oil Hole Diameter (in): | 0.094 in |
| Stud Diameter (in): | 0.875 in | Roller Width (in): | 0.875 in |
| Weight (kg): | 0.29 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 2,500 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 4,840 lb |
| Platform: | CAMROL® | Roller Shape: | Cylindrical |
| Static Load Rating: | 11,200 | Stud Type: | Heavy Stud |
| Clamping Torque (in-lbf): | 1,500 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035655 | Weight: | 0.64 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

