McGill SPECIAL DUTY Cylindrical Metric Special Duty Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDMCF 80
Part #:1680380000
Catalog #:SDMCF 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x2 | Roller Diameter (mm): | 80 mm |
| Stud Diameter (mm): | 30 mm | Hex Socket (mm): | 14 mm |
| Stud Length (mm): | 60 mm | Minimum Thread Length (in): | 32 in |
| Roller Width (mm): | 45 mm | Weight (kg): | 1.89 kg |
Technical Specifications
| Limiting Speed: | 2,200 | Sealing: | Sealed |
| Adjustment: | None | Dynamic Track Roller Load Rating (N): | 46,680 N |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Caged |
| O.D. Configuration: | Cylindrical | Series: | Metric Special Duty CAMROL® |
| Dynamic Radial Rating: | 10,534 | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 87,600 | Platform: | SPECIAL DUTY |
| Static Track Roller Load Rating: | 87,600 | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Clamping Torque (Nm): | 441 N·m |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166116330 | Weight: | 4.16 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN |

