McGill SPECIAL DUTY Cylindrical SDCF - Stud Cam Follower - Stud Mount Roller - Hex Hole - Sealed - SDCF 1 3/4
Part #:2161800000
Catalog #:SDCF 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Stud Diameter (in): | 0.75 in | Stud Length (in): | 1.75 in |
| Roller Width (in): | 1 in | Hex Socket (in): | 0.25 in |
| Weight (kg): | 0.36 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 3,000 | O.D. Configuration: | Cylindrical |
| Series: | SDCF - Special Duty CAMROL® | Sealing: | Sealed |
| Adjustment: | None | Limiting Speed: | 5,000 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 1,061 lb |
| Platform: | SPECIAL DUTY | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 4,450 | Lubrication Hole Location: | None |
| Clamping Torque (in-lbf): | 1,250 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166116194 | Weight: | 0.80 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN |

