McGill TRAKROL® Cylindrical Track Roller - Stud Mount - Hex Hole - Sealed - PCF 2
Part #:2204700000
Catalog #:PCF 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Stud Length (in): | 2 in | Hex Socket (in): | 0.375 in |
| Roller Width (in): | 1.6875 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.64 kg |
Technical Specifications
| Limiting Speed: | 1,400 | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Sealing: | Sealed |
| Dynamic Radial Rating: | 3,490 | Rolling Element: | Ball (TRAKROL) |
| Series: | TRAKROL® | Hex/Slot: | Hex Hole |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 3,490 lb |
| Roller Shape: | Cylindrical | Dynamic Load Rating - single bearing: | 2,130 |
| Dynamic Load Rating - both bearings: | 3,490 | Tolerance Class: | P0 Equivalent |
| Platform: | TRAKROL® | Static Load Rating: | 2,000 |
| Stud Type: | Standard Stud | Lubrication Hole Location: | None |
| Ability to Relubricate: | No | Clamping Torque (in-lbf): | 750 lbs |
General Specifications
| UPC: | 726166037765 | Weight: | 1.41 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

