McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 1 3/4
Part #:2164600000
Catalog #:FCF 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Roller Width (in): | 1.1875 in | Hex Socket (in): | 0.25 in |
| Stud Length (in): | 1.75 in | Stud Diameter (in): | 0.75 in |
| Weight (kg): | 0.43 kg |
Technical Specifications
| O.D. Configuration: | Flanged | Hex/Slot: | Hex Hole |
| Limiting Speed: | 2,200 | Adjustment: | None |
| Series: | TRAKROL® | Sealing: | Sealed |
| Dynamic Radial Rating: | 2,520 | Rolling Element: | Ball (TRAKROL) |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 2,520 lb |
| Stud Type: | Standard Stud | Roller Shape: | Flanged |
| Static Load Rating: | 1,370 | Dynamic Load Rating - both bearings: | 2,520 |
| Platform: | TRAKROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating - single bearing: | 1,530 | Clamping Torque (in-lbf): | 625 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166036805 | Weight: | 0.94 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

