McGill TRAKROL® Flanged Track Roller - Stud Mount - Hex Hole - Sealed - FCF 2 1/2
Part #:2244600000
Catalog #:FCF 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-1/4 | Roller Diameter (in): | 2.5 in |
| Hex Socket (in): | 0.4375 in | Stud Diameter (in): | 1 in |
| Stud Length (in): | 2.25 in | Roller Width (in): | 1.6875 in |
| Weight (kg): | 1.19 kg |
Technical Specifications
| Limiting Speed: | 1,100 | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | Adjustment: | None |
| O.D. Configuration: | Flanged | Dynamic Radial Rating: | 5,120 |
| Series: | TRAKROL® | Rolling Element: | Ball (TRAKROL) |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Flanged |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating - both bearings: | 5,120 |
| Stud Type: | Standard Stud | Dynamic Load Rating (lb): | 5,120 lb |
| Static Load Rating: | 3,120 | Platform: | TRAKROL® |
| Dynamic Load Rating - single bearing: | 3,120 | Clamping Torque (in-lbf): | 1,120 lbs |
| Ability to Relubricate: | No |
General Specifications
| UPC: | 726166038687 | Weight: | 2.63 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.10.5064 |
| Country of Origin: | Mexico |

